text.skipToContent text.skipToNavigation

GFTRST15

by multiple brands 

Catalog ID: GFTRST15

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product Details

General

Color Brown
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Standard
Type Tamper-Resistant
UPC 883778122286

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10