WBP_GFTRST15_PRODIMAGE
WBP_GFTRST15_PRODIMAGE
WBP_GFTRST15_front_PRODIMAGE
WBP_GFTRST15_side-L_PRODIMAGE
+1
WBP_GFTRST15_back_PRODIMAGE
Discontinued

Replaced By GFRTR15 - Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Brand:

Bryant

Catalog ID:

GFTRST15

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Brown

Product details

General

Color
  • Brown
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Tamper-Resistant
  • Tamper-Resistant
UPC
883778122286

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
2240