WBP_GFTRST20I3_PRODIMAGE
WBP_GFTRST20I3_PRODIMAGE
WBP_GFTRST20I_side-R_PRODIMAGE
WBP_GFTRST20I_side-L_PRODIMAGE
+1
WBP_GFTRST20I_back_PRODIMAGE

Straight Blade Devices, Receptacle, GFCI, Tamper Resistant, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory, 3 Pack

Brand:

Bryant

Catalog ID:

GFTRST20I3

Straight Blade Devices, Receptacle, GFCI, Tamper Resistant, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory, 3 Pack

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard, 3-Pack
Type
Tamper-Resistant
UPC
883778124020

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
3