text.skipToContent text.skipToNavigation

GFTRST20LAB

by multiple brands 

Catalog ID: GFTRST20LAB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Leaded, Light Almond, Bulk

Product Details

General

Color Light Almond
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Alarm
Type Tamper-Resistant
UPC 883778228292

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 25

Resources/Downloads