WBP_GFTRST20LAB_PRODIMAGE
WBP_GFTRST20LAB_PRODIMAGE

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Leaded, Bulk

Brand:

Bryant

Catalog ID:

GFTRST20LAB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, Tamper Resistant, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Leaded, Light Almond, Bulk

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Alarm version provides audible notification of a trip condition

Product details

General

Color
  • Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Alarm
Type
Tamper-Resistant
UPC
883778228292

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Nema Rating
5-20R

Logistics

Carton Quantity
25