WBP_GFTRST20W_PRODIMAGE
WBP_GFTRST20W_PRODIMAGE
WBP_GFTRST20W_side-L_PRODIMAGE
WBP_GFTRST20W_back_PRODIMAGE
+1
WBP_GFTRST20W_front_PRODIMAGE
Discontinued

Replaced By GFRTR20W - Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand:

Bryant

Catalog ID:

GFTRST20W

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, White

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Tamper-Resistant
  • Tamper-Resistant
UPC
883778122392

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
2400