WBP_GFTRST20W3_PRODIMAGE
WBP_GFTRST20W3_PRODIMAGE
WBP_GFTRST20W_side-L_PRODIMAGE
WBP_GFTRST20W_back_PRODIMAGE
+1
WBP_GFTRST20W_front_PRODIMAGE
Discontinued

Straight Blade Devices, Receptacle, GFCI, Tamper Resistant, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, 3 Pack

Brand:

Bryant

Catalog ID:

GFTRST20W3

Straight Blade Devices, Receptacle, GFCI, Tamper Resistant, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, 3 Pack

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product details

General

Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard, 3-Pack
Type
Tamper-Resistant
UPC
883778124044

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
3

Resources and downloads