WBP_GFTWRST15GY_PRODIMAGE
WBP_GFTWRST15GY_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
+4
Tradeselect Devices

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST15GY

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
UPC
883778122583

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads