WBP_GFTWRST15W_PRODIMAGE
WBP_GFTWRST15W_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
+4
Tradeselect Devices
Discontinued

Replaced By GFRTW15W - Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST15W

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White Almond

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Tamper-Resistant, Weather Resistant
  • Tamper-Resistant, Weather Resistant
UPC
883778122637

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
2240