text.skipToContent text.skipToNavigation

Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown

By multiple brands 

Catalog ID: GFTWRST20

By Hubbell Wiring Device-Kellems
Catalog ID:  GFTWRST20
Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Brown.
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired
Add to List

More Options

Where to Buy

Product Details

General

Color Brown
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 883778122682

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Autoguard GFCI Receptacles