text.skipToContent text.skipToNavigation

Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Black

by multiple brands 

Catalog ID: GFTWRST20BK

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black.

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

Product Details

General

Color Black
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 883778122651

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Autoguard GFCI Receptacles

Tradeselect Devices

Tamper-Resistant Receptacles

Installation/Instruction Manual (IOM)