text.skipToContent text.skipToNavigation

GFTWRST20BKU

by Hubbell Wiring Device-Kellems 

Catalog ID: GFTWRST20BKU

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Grade, Self Test, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, Black

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

Product Details

General

Color Black
Series Heavy Duty
Style Assembled In USA
Type Tamper-Resistant, Weather Resistant
UPC 883778124365

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads