text.skipToContent text.skipToNavigation

Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray

by multiple brands 

Catalog ID: GFWRST15GY

Power Protection Devices, Receptacle, Self Test, GFCI, WR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray.

  • Patented AUTOGUARD® self test technology
  • Meets NEC requirements for weather resistance (406.9), UV and corrosion resistance for harsh and damp applications
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

Product Details

General

Color Gray
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Standard
Type Weather Resistant
UPC 883778122422

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Autoguard GFCI Receptacles

Installation/Instruction Manual (IOM)