WBP_GFRST15GY_PRODIMAGE
WBP_GFRST15GY_PRODIMAGE
play
Autoguard GFCI Receptacles
WBP_GFRST15GY_side-R_PRODIMAGE
+2
WBP_GFRST15GY_side-L_PRODIMAGE
Discontinued

Replaced By GFR15GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST15GY

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Standard
  • Standard
UPC
883778122026

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
2240