WBP_GFRST20I_PRODIMAGE
WBP_GFRST20I_PRODIMAGE
WBP_GFRST20I_back_PRODIMAGE
WBP_GFRST20I_front_PRODIMAGE
+1
WBP_GFRST20I_side-L_PRODIMAGE
Discontinued

Replaced By GFR20I - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory

Brand:

Bryant

Catalog ID:

GFRST20I

Power Protection Devices, Receptacle, Self Test, GFCI, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Standard
  • Standard
UPC
883778122118

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
2400