WBP_GFTWRST20GY_PRODIMAGE
WBP_GFTWRST20GY_PRODIMAGE
Discontinued

Replaced By GFRTW20GRY - Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Gray

Brand:

Bryant

Catalog ID:

GFTWRST20GY

Power Protection Devices, Receptacle, Self Test, GFCI, TRWR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Tamper-Resistant, Weather Resistant
  • Tamper-Resistant, Weather Resistant
UPC
883778122668

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
2240