WBP_GFWRST20W_PRODIMAGE
WBP_GFWRST20W_PRODIMAGE
play
Autoguard GFCI Receptacles
Discontinued

Replaced By GFRWR20W - Heavy Duty Commercial Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFWRST20W

Power Protection Devices, Receptacle, Self Test, GFCI, WR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Color
  • White
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Weather Resistant
  • Weather Resistant
UPC
883778122552

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
2240