WBP_GFTRST15I3_PRODIMAGE
WBP_GFTRST15I3_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
+4
Tradeselect Devices

Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle (3 Pack), 15A, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTRST15I3

Straight Blade Devices, Receptacle, GFCI, Tamper Resistant, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory, 3 Pack.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard, 3-Pack
Type
Tamper-Resistant
UPC
883778123993

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
3

Resources and downloads

Videos

play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
Tradeselect Devices