WBP_GFSM120A_PRODIMAGE
WBP_GFSM120A_PRODIMAGE
WBP_GFSM120M_Side_PRODIMAGE
WBP_GFSM120A_alt_PRODIMAGE
+2
WBP_GFSM120M_GFSMCB120401P_app-2_PRODIMAGE
Discontinued

GFSM240A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFSM240A

Power Protection Product, GFCI Circuit Breaker Sensing Modules, Industrial, Auto Set, 240V AC, GFCI Circuit Breakers , 4-6 mA Trip Level, Black.

  • Must be used with GSMCB GFCI Sensing Module Circuit Breaker
  • Functions interdependently with a magnetic branch circuit breaker
  • Monitors the electrical circuit by use of an external differential current transformer
  • No direct load is present at the module

Standard Product

Product details

General

Application
Heavy Duty Industrial Commercial
Auxiliary Contacts
None
Enclosure Type
Yes
Environmental Conditions
NEMA 4X
EU RoHS Indicator
No
Frame
Standard
Item Type
Auto Set Sensing Module
Material
Composite
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Series
Extra Heavy Duty
Type
Auto Reset
UPC
783585692012

Dimensions

Height
2.3 in
Length
4.7 in

Electrical Ratings

Connectivity
Terminal Screws
Frequency Rating
60 Hz
Interrupt Rating
10,000 A
Load Rating
80% of Full Rating Continuous A
Trip Type
.025 Seconds
Voltage Rating
240 VAC
Voltage Rating Description
240 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed