text.skipToContent text.skipToNavigation

GFRST15SNAPBKNA

by multiple brands 

Catalog ID: GFRST15SNAPBKNA

Power Protection Products, GFCIReceptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, Black, USA

Product Details

General

Color Black
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Assembled In USA
Type Standard
UPC 883778430510

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads