WBP_GFRST15SNAPBK_PRODIMAGE
WBP_GFRST15SNAPBK_PRODIMAGE
Discontinued

Power Protection Products, GFCI Receptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black, USA

Brand:

Bryant

Catalog ID:

GFRST15SNAPBKNA

Power Protection Products, GFCIReceptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, Black, USA

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Assembled In USA
Type
Standard
UPC
883778430510

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads