WBP_GFRST20SNAPBK_PRODIMAGE
WBP_GFRST20SNAPBK_PRODIMAGE
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
Discontinued

Replaced By SNAPGF20BLK - SNAPConnect® Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST20SNAPBK

Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Triple wipe construction

SNAP Connect, Self Grounding, AUTOGUARD Self test Technology

Product details

General

Application
Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Style
Standard
Type
  • Standard
  • Standard
UPC
883778124518

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

Autoguard GFCI Receptacles
SNAPConnect Devices