text.skipToContent text.skipToNavigation

SNAPConnect® Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, Ivory

by Hubbell Wiring Device-Kellems 

Catalog ID: GFRST20SNAPI

Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

SNAP Connect, Self Grounding, AUTOGUARD Self test Technology

Product Details

General

Application Commercial Grade
Color Ivory
EU RoHS Indicator Contact Manufacturer
Horsepower - Maximum 1
Item Type Style Line GFCI Receptacle
Material Nylon
Series Heavy Duty
Style Standard
Type Standard
UPC 883778124532

Dimensions

Dimensions 3.28 in x 1.77 in x 1.47 in
Height 1.47 in
Length 3.28 in
Width 1.77 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Autoguard GFCI Receptacles

SNAPConnect Devices

Installation/Instruction Manual (IOM)