WBP_GFTWRST15SNAPAL_PRODIMAGE
WBP_GFTWRST15SNAPAL_PRODIMAGE
Discontinued

GFTWRST15SNAPAL

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST15SNAPAL

SNAP-Connect Straight Blade GFCI Receptacle, 15A, Weather and Tamper Resistant, AUTOGUARD, Self Test, 125V, 2-Pole 3-Wire Grounding, 5-15R.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAP Connect, Self Grounding, Weather and Tamper Resistant, AUTOGUARD Self test Technology

Product details

General

Color
Environmental Conditions
Weather Resistant
Horsepower - Maximum
0.5
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Style
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
883778600067

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10