text.skipToContent text.skipToNavigation

SNAPConnect® Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, White

by Hubbell Wiring Device-Kellems 

Catalog ID: GFTWRST15SNAPW

Straght Blade Devices, SNAP-Connect, Weather and Tamper-Resistant, AUTOGUARD, Self Test, GFCI Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAP Connect, Self Grounding, Weather and Tamper Resistant, AUTOGUARD Self test Technology

Product Details

General

Application Commercial Grade
Color White
EU RoHS Indicator Contact Manufacturer
Environmental Conditions Weather Resistant
Horsepower - Maximum 0.5
Item Type Style Line GFCI Receptacle
Material Nylon
Series Heavy Duty
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 883778600111

Dimensions

Dimensions 3.28 in x 1.77 in x 1.47 in
Height 1.47 in
Length 3.28 in
Width 1.77 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Autoguard GFCI Receptacles

SNAPConnect Devices