WBP_GFTWRST20SNAPW_PRODIMAGE
WBP_GFTWRST20SNAPW_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
Discontinued

Replaced By SNAPGFTW20W - SNAPConnect® Heavy Duty Commercial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST20SNAPW

Straght Blade Devices, SNAP-Connect, Weather and Tamper-Resistant, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAP Connect, Self Grounding, Weather and Tamper Resistant, AUTOGUARD Self test Technology

Product details

General

Application
Color
  • White
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
1
Item Type
Style Line GFCI Receptacle
Material
Nylon
Series
Heavy Duty
Style
Standard
Type
  • Tamper-Resistant, Weather Resistant
  • Tamper-Resistant, Weather Resistant
UPC
883778860188

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10