WBP_GFTWRST82SNAPBK_PRODIMAGE
WBP_GFTWRST82SNAPBK_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
SNAPConnect Devices
Discontinued

GFTWRST82SNAPBK

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFTWRST82SNAPBK

Straight Blade SNAP-Connect Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect, résistante aux intempéries et inviolable, Style Line, AUTOGUARD, prise DDFT à autotest

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Self test GFCI receptacle
Material
Nylon
Series
Hospital Grade
Style
Standard
Type
UPC
783585486390

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10