text.skipToContent text.skipToNavigation

SNAPConnect® Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Black

By Hubbell Wiring Device-Kellems 

Catalog ID: GFTWRST83SNAPBK

By Hubbell Wiring Device-Kellems
Catalog ID:  GFTWRST83SNAPBK
Straight Blade Devices, SNAPConnect Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black.
  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect, Weather and Tamper-Resistant, Style Line, AUTOGUARD, Self test GFCI receptacle

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Hospital Grade
Color Black
EU RoHS Indicator Contact Manufacturer
Environmental Conditions Weather Resistant
Horsepower - Maximum 1
Item Type Self test GFCI receptacle
Material Nylon
Series Hospital Grade
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 783585486475

Dimensions

Dimensions 3.28 in x 1.77 in x 1.47 in
Height 1.47 in
Length 3.28 in
Width 1.77 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Autoguard GFCI Receptacles