text.skipToContent text.skipToNavigation

SNAPConnect® Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI , 20A, Red

By Hubbell Wiring Device-Kellems 

Catalog ID: GFTWRST83SNAPR

By Hubbell Wiring Device-Kellems
Catalog ID:  GFTWRST83SNAPR
Straight Blade Devices, SNAPConnect Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red.
  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect, Weather and Tamper-Resistant, Style Line, AUTOGUARD, Self test GFCI receptacle

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Hospital Grade
Color Red
Environmental Conditions Weather Resistant
Horsepower - Maximum 1
Item Type Self test GFCI receptacle
Material Nylon
Series Hospital Grade
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 783585486529

Dimensions

Dimensions 3.28 in x 1.77 in x 1.47 in
Height 1.47 in
Length 3.28 in
Width 1.77 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Videos