text.skipToContent text.skipToNavigation

KP-304E45

by Killark 

Catalog ID: KP-304E45

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Product Details

General

Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles 3
Receptacle Type Delayed Action
Series KP
Type Pin & Sleeve
UPC 783936370088

Electrical Ratings

Amperage Rating 30 A

Conductor Related

Number Of Wires 4

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA
Nema Rating 3, 4, 4X

Resources/Downloads

Customer Notices

Installation/Instruction Manual (IOM)