KIL_PR_KP-20ABC_Angled
* Representative image
KIL_PR_KP-20ABC_Angled

KP Series 30 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC At 60Hz- Rotate Right

Brand:

Killark

Catalog ID:

KP-304E45SU37

KP Series - Aluminum 30 Amp Plug - E Type - 3W 4P Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC At 60Hz- Rotate Right

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
3
Receptacle Type
Delayed Action
Series
KP
Type
  • Pin & Sleeve
  • Pin & Sleeve
UPC
783936042923

Electrical Ratings

Amperage Rating
30 A

Conductor Related

Number Of Wires
4

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA
Nema Rating
3, 4, 4X

Resources and downloads