KIL_PR_KP-603E45_Angled
* Representative image
KIL_PR_KP-603E45_Angled

KP Series 60 Amp Plug - E Type - 2P 3W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

Brand:

Killark

Catalog ID:

KP-603E45

KP Series - Aluminum 60 Amp Plug - E Type - 2W 3P Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Copper free aluminum. Delayed action contacts. Plugs with a wide range of grommet openings. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

Product details

General

Application
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Operating Cycles
10,000 operations
Receptacle Type
Delayed Action
Series
KP
Type
  • Pin & Sleeve
  • Pin & Sleeve
UPC
783936370118

Dimensions

Dimensions
11.13 in x 4.63 in x 3.5 in
Gross Weight with Packaging
2
Height
3.5 in
Length
11.13 in
Width
4.63 in

Electrical Ratings

Amperage Rating
60 A

Conductor Related

Number Of Wires
3
Wire Size
#8 AWG to #2 AWG

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA
Nema Rating
3, 4, 4X, 7(B, C, D), 9(F, G)

Logistics

Carton Quantity
5

Resources and downloads