text.skipToContent text.skipToNavigation

VP1022

by Killark 

Catalog ID: VP1022

100A 2 Pole 2 Wire Plug Assembly - AT Type

  • Feature an octagonal body style, ensuring a sure grip when connecting or disconnecting.
  • Insulators have high mechanical and dielectric strength.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Funneled conductor entry chambers lead all properly stripped conductors into terminals simultaneously.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Includes suitability for Type P marine cable.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Product Details

General

Application Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities, Textile Manufacturing, Food Processing Facilities
Finish Type Baked Powder Epoxy/Polyester Finish
Grommet Range 0.88-1.68
Material Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel
Number Of Poles 2
Series VersaMate
Style Style I
Type Pin & Sleeve
UPC 783936077574

Dimensions

Height 4.25 in
Length 10.87 in
Width 4.25 in

Electrical Ratings

Amperage Rating 100 A
Frequency Rating 50-400 Hz
Voltage Rating
  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires 2

Certifications and Compliance

Nema Rating 3, 4, 4X, 7(B, C, D), 9(F, G)

Resources/Downloads