KIL_PR_VersaMATE_VSI_125A_Plug_Front
* Representative image
KIL_PR_VersaMATE_VSI_125A_Plug_Front

VSI Series Plug 63A 4P5W 208V

Brand:

Killark

Catalog ID:

VSI63P509

VERSAMATE PLUG 63A 4P5W 208V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Series
VSI
UPC
783936984520

Logistics

Carton Quantity
1