KIL_PR_KRJC-220_Angled
* Representative image
KIL_PR_KRJC-220_Angled
Discontinued

KRJC Series - 20 Amp Receptacle With Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

Brand:

Killark

Catalog ID:

KRJC-220

KRJC Series - Aluminum 20 Amp Receptacle With Enclosure - 2W 3P Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch.

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed receptacles
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

Factory sealed receptacles. Copper free aluminum. Delayed action contacts. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

Product details

General

Application
  • KR Series receptacles are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Receptacle Type
Delayed Action
Series
KR
Type
Pin & Sleeve
UPC
783936390949

Dimensions

Dimensions
5.56 in x 4 in x 5.63 in
Gross Weight with Packaging
2.7
Height
5.63 in
Hub Size
3/4"
Length
5.56 in
Width
4 in

Electrical Ratings

Amperage Rating
20 A

Conductor Related

Number Of Wires
3

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA
Nema Rating
7 (C, D)

Logistics

Factory Sealed
Factory Sealed

Resources and downloads