text.skipToContent text.skipToNavigation

VBQ1023CH90

by Killark 

Catalog ID: VBQ1023CH90

Cutler-Hammer - FD Series 100A Receptacle 90A Breaker 2W3P

  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON”position
  • Ground Fault Options Available
  • Spacious wiring room that meets NEC wire bending requirements.
  • Adjustable mounting lugs
  • Quick Release Cover Bolts with Triple Leads for faster removal
  • Electrostatically applied polyester/epoxy finish
  • Breaker Handle has provisions for locking “ON” or “OFF” with up to three Padlocks

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Product Details

General

Hub Pattern Dead-End
Material Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles 2
Receptacle Type Mechanically Interlocked
Series VBQ
Type Pin & Sleeve
UPC 783936018898

Dimensions

Hub Size 1-1/2"

Electrical Ratings

Amperage Rating 100 A

Conductor Related

Number Of Wires 3

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2
Nema Rating 3, 4, 4X, 7(B, C, D), 9(F, G)

Resources/Downloads