VBQ Series Hazardous Interlocked Receptacle - Cutler Hammer - EHD Series 90A Breaker 2P 3W

Brand:

Killark

Catalog ID:

VBQ1023CN90

Cutler-Hammer - EHD Series 100A Receptacle 90A Breaker 2W3P

  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON”position
  • Ground Fault Options Available
  • Spacious wiring room that meets NEC wire bending requirements.
  • Adjustable mounting lugs
  • Quick Release Cover Bolts with Triple Leads for faster removal
  • Electrostatically applied polyester/epoxy finish
  • Breaker Handle has provisions for locking “ON” or “OFF” with up to three Padlocks

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Product details

General

EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Dead-End
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Number Of Poles
2
Receptacle Type
Mechanically Interlocked
Series
VBQ
Type
  • Pin & Sleeve
  • Pin & Sleeve
UPC
783936018935

Dimensions

Hub Size
1-1/2"

Electrical Ratings

Amperage Rating
100 A

Conductor Related

Number Of Wires
3

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X, 7(B, C, D), 9(F, G)