text.skipToContent text.skipToNavigation

GFTRST83RB

by Hubbell Wiring Device-Kellems 

Catalog ID: GFTRST83RB

Power Protection Products, GFCIReceptacle, Self Test, Commercial Hospital Grade, Tamper Resistant, 20A125V, 2-Pole 3-Wire Grounding, 5-20R, Leaded, Red, With Alarm

Product Details

General

Color Red
Series Hospital Grade
Style Alarm
Type Tamper-Resistant
UPC 783585534305

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 25