text.skipToContent text.skipToNavigation

Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory

By Hubbell Wiring Device-Kellems 

Catalog ID: GFTWRST82I

By Hubbell Wiring Device-Kellems
Catalog ID:  GFTWRST82I
Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory.
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired
Add to List

More Options

Where to Buy

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Series Hospital Grade
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 783585485294

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Autoguard GFCI Receptacles

Tamper-Resistant Receptacles

Installation/Instruction Manual (IOM)

Sales Drawings