text.skipToContent text.skipToNavigation

HBL6RPT620

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6RPT620

20A 6 outlet RPT

Product Details

General

Color White
Number Of Outlets 6
Series RPT
Type Hospital Grade
UPC 783585452487

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V

Conductor Related

Cord Length 6 ft

Logistics

Carton Quantity 5

Resources/Downloads