WBP_HBL8200BK_PRODIMAGE
WBP_HBL8200BK_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 2-Pole 3-Wire Grounding, 15A, 125V, 5-15R, Black, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8200BK

Straight Blade Duplex Receptacle, Hospital Grade, 2-Pole 3-Wire Grounding, 15A, 125V, 5-15R.

  • Deep body design with circuit ID face
  • Patented ground contact provides redundant grounding
  • Unique bypass contact design

Auto-terre

Product details

General

Application
Color
  • Black
  • Noir
Environmental Conditions
Horsepower - Maximum
0.5
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Hospital Grade
Style
Thermoplastic Polyester Face
Type
UPC
783585368795

Dimensions

Dimensions
3.28 in x 1.65 in x 1.19 in
Height
1.19 in
Length
3.28 in
Weight
0.35 lb
Width
1.65 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-15R

Logistics

Carton Quantity
10