WBP_HBL8200H_PRODIMAGE
WBP_HBL8200H_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Compact Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15R, Brown, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8200H

Straight Blade Duplex Receptacle, Compact Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15R.

  • Slender/compact design
  • Impact-resistant finder groove face
  • Triple wipe contacts

Auto-terre

Product details

General

Application
Color
  • Brown
  • Marron
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Hospital Grade
Style
Finder Groove Face
Type
UPC
783585015828

Dimensions

Dimensions
3.28 in x 1.33 in x 1.05 in
Display Size
Slender/Compact
Height
1.05 in
Length
3.28 in
Weight
0.25 lb
Width
1.33 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
5500