text.skipToContent text.skipToNavigation

2182LA

By Hubbell Wiring Device-Kellems 

Catalog ID: 2182LA

By Hubbell Wiring Device-Kellems
Catalog ID:  2182LA
Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, Hubbell-Pro, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond.
  • Triple wipe contacts
  • High impact resistant decorator face
  • Steel mounting strap

Self Grounding, USA Product

Add to List

More Options

Where to Buy

Product Details

General

Application Hubbell-Pro Heavy Duty Hospital Grade
Color Light Almond
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Item Type Style Line Decorator Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Hubbell-Pro
Style Style Line decorator
Type Duplex Receptacle
UPC 783585196633

Dimensions

Dimensions 3.28 in x 1.57 in x 1.15 in
Display Size Standard Sized Product
Height 1.15 in
Length 3.28 in
Weight 0.2 lb
Width 1.57 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads