text.skipToContent text.skipToNavigation

2182REDL

By Hubbell Wiring Device-Kellems 

Catalog ID: 2182REDL

By Hubbell Wiring Device-Kellems
Catalog ID:  2182REDL
Straight Blade Devices, Decorator Duplex Receptacle, Hospital Grade, Hubbell-Pro, LED Indicator, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red
  • Green LED Power Indicators to identify emergency circuits
  • Triple wipe contacts
  • High impact resistant decorator face
  • Steel mounting strap

Self Grounding, LED Indicator, USA Product

Add to List

More Options

Where to Buy

Product Details

General

Application Hubbell-Pro Heavy Duty Hospital Grade
Color Red
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 1
Indicator(s) Type Green LED
Item Type Style Line Decorator Duplex
Material Nylon
Mater