text.skipToContent text.skipToNavigation

HBL6HG620

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6HG620

Surge Protective Devices, Hospital GradeOutlet Strip, 20A 125V, 6' Cord Length

Product Details

General

Color White
EU RoHS Indicator Contact Manufacturer
Number Of Outlets 6
Series Healthcare
Type Metallic
UPC 783585467849

Conductor Related

Cord Length 6 ft

Logistics

Carton Quantity 5