text.skipToContent text.skipToNavigation

HBL6MGRPT15

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL6MGRPT15

Power Strips, Medical Grade, 6) Outlet,15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 15' Cord

Product Details

General

Color White
EU RoHS Indicator Contact Manufacturer
Number Of Outlets 6
Series Health Care Outlet Assemblies
Type Metallic
UPC 783585478210

Conductor Related

Cord Length 15 ft

Logistics

Carton Quantity 5