text.skipToContent text.skipToNavigation

SNAP8210GYTR

by Hubbell Wiring Device-Kellems 

Catalog ID: SNAP8210GYTR

Straight Blade Devices, Hospital Grade, Tamper Resistant, Receptacles, Simplex, SNAPConnect, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Nylon, Gray

  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Tamper-Resistant, Single Receptacle
  • Assembled in USA

Quick Connect- SNAPConnect, Tamper-Resistant, Split Circuit, USA Product

Product Details

General

Application Hospital Grade
Color Gray
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 0.5
Item Type Smooth Face
Material Nylon
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)
Series Hospital Grade
Style Smooth Face
Type Tamper-Resistant
UPC 783585557564

Dimensions

Display Size Standard Sized Product
Height 1.1 in
Length 3.28 in
Width 1.625 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Connectorized
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Conductors 3-Wire Grounding
Number Of Wires 3-Wire
Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads