HUBBELL
ScrubSwitch
Image of WSS2277PW ScrubSwitch

ScrubSwitch

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSS2277PW

Proximity Tap Switch , 2 Gang, 3R rated designed to get sanitized and wet, Single Pole and Three way, 8A 10A 120/277V with ABS Plastic Cover Plate

Switches are categorized as "high touch" products, used in hospitals and health care. As such they need to be disinfected, minimally once a day. These new scrubswtiches are design to be cleaned. They are smooth, without creaves or joints where bateria can hide and multiply. In addition the plastic cover plates are molded with Microban additives, which reduce bateria growth.

  • Designed to be sanitized with cleaning solutions
  • 3R UL Rated - able to get wet
  • Impact & Chemical Resistant
  • 10 Amp 120, 8 Amp277 Volt, SP and 3-Way Capable
  • ABS Smooth plastic plate

Able to be disinfected & sanitized

General

Action

Relay Contact

Actuator

Tap Switch

Application

Hospitals, Medical Areas, locations needing constant cleaning

Catalog Number

WSS2277PW

Color

White

Contact Configuration

Relay

Environmental Conditions

indoor

Indicator

na

Insulation

na

Material

Plastic, Steel with Electronics

Mounting Type

Standard Box Mount

Operating Cycles

50K

Operating Temperature

0-60 degree c

Series

Heavy Duty

Size

4 3/4 x 4 3/4 inches

Style

General Purpose

Type

Tap

UPC

783585723433

Dimensions

Size

4 3/4 x 4 3/4 inches

Electrical Ratings

Amperage Rating

8 A

Contact Rating

8 A

Current / Amperage Rating

  • 10 A
  • 8 A

Voltage Rating

120/277 V

Wattage

960 W

Conductor Related

Number Of Poles

3

Certifications And Compliance

Environmental Conditions

indoor

Industry Standard(s)

Heavy Duty Switches and Controls

Operational

Action

Relay Contact

Actuator

Tap Switch

Indicator

na

Operating Cycles

50K

Operating Temperature

0-60 degree c

Logistics

Carton Quantity

10