text.skipToContent text.skipToNavigation

HBMS05506

by multiple brands 

Catalog ID: HBMS05506

Mini-Quick Male Straight Receptacle 5P 16 AWG 6'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Metallic Shell
Item Type Male Receptacle
Material Composite
Number Of Poles 5
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585350080

Electrical Ratings

Amperage Rating 10 A
Current / Amperage Rating 10 A
Current Rating 10 A
Voltage Rating 600V kV
Wattage 6000

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 5

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing