text.skipToContent text.skipToNavigation

HBMS10506

by multiple brands 

Catalog ID: HBMS10506

Mini-Quick, Male Straight Receptacle, 10P 16 AWG

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Metallic Shell
EU RoHS Indicator Yes
Item Type Male Receptacle
Material Composite
Number Of Poles 10
UPC 783585350059

Electrical Ratings

Amperage Rating 8 A
Current / Amperage Rating 8 A
Current Rating 8 A
Voltage Rating 600V kV
Wattage 4800

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 10

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50